BA-S
BA-L
Medium Beam Accent Spot (MB) 25°
Wide Beam Accent Spot (WB) 36°
Very Wide Beam Accent Spot (VWB) 60°
Diffuse Transparant Shade (DF) 84°
Smooth Reflector (DF) 60°
Baffle Reflector (DF) 60°
Floral Embosed Pattern Reflector (DF) 60°
BK402 Satin Black (9004)
BR401 Satin Cappuccino
BS410 Satin Brass
BZ410 Satin Bronze
GR402 Satin Grey (9006)
WH401 Satin White (9003)
CL000 Clear
GR000 Smokey Grey
WH300 Translucent White
None
WH200 Glossy White (HR)
T102 Layered Fine
T204 Brushes
T214 Rib
T302 Woven Oval
T205 Pyramids
T255 Horizontal Lines
Non Dimmingwith DC feature (PSU)
For DALI Interact wired (DIA) system without sensor, through wiring
For Interact wireless (WIA) system without sensor, through wiring
Throughwiring possible
White Canopy
Black Canopy
Canopy in Shade Color
Adaptor White
Adaptor Black
Click the configuration image to zoom
BA-L has DCDIM possibilities, the BA does not. The BA-L is Indoor Positioning Ready until 4900 lumen.
DCDIM feature is not central emergency compliant with EN60598-2-22. Installer needs to make necessary arrangements.