Accent Recessed Fixed (TCARFX)
Accent Recessed Adjustable (TCARAD)
WH401 Satin White (RAL 9003)
GR402 Satin Grey (RAL 9006)
BK402 Satin Black (RAL 9004)
BR401 Satin Cappuccino
BS410 Satin Brass
BZ410 Satin Bronze
PK400 Satin Rose
GN402 Satin Sage
Housing made of 65% post industrial recycled polycarbonate or mass-balanced bio-circular plastics
Non Dimming - Power Supply Unit , External, through wiring
DALI dimming Interact system ready (DIA), External, through wiring
Wireless dimming Interact Pro ready (WIA), External, without sensor
None
Flat Glass
1.2M flex & plug
N None
RACC5-9 RA5
RACC10-14 RA10
RACC15-19 RA15
RACC20-24 RA20
Click the configuration image to zoom
For PSU-E/WIA-E choose the cable option NO/EW/E2KW/BW/B2KW
For DIA-E choose the cable option NO/EWD/E2KWD/BWD/B2KWD