Non Dimmingwith through wiring , DC feature
DALI DimmingDCDIM feature (not for DIA)
For Interact wireless (WIA) system without sensor, through wiring
U4, with built in SC200 sensor
U5, with built in SC1500 sensor
WH281 Recycled Glossy white (9003)
GR482 Recycled Satin Grey (9006)
BK482 Recycled Satin Black (9004)
WH201 Glossy White (9003)
GR402 Satin Grey (9006)
BK402 Satin Black (9004)
None
EW
EWD
BW
BWD
EWP for through wiring Interact Ready
BWP for through wiring Interact Ready
Click the configuration image to zoom
DCDIM feature is not central emergency compliant with EN60598-2-22. Installer needs to make necessary arrangements.
Available for 2700, 3000 and 4000 lumen options that can be dimmed to the required light level.